??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M18MD-PSC12E-S04G-W01
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M18MD-PSC12E-S04G-W01
VERF
Availability
Available
BC
Order code
BES02K8
TC
Artikelbezeichnung
BES M18MD-PSC12E-S04G-W01
PX
Product view
55493_02
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Magnetfeldfest;Schweißfest;Faktor 1
BFORM
Style
M18x1
W
Gewicht
0.045 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 18 x 56 mm, Style Housing = M18x1, Installation = non-flush, Range = 12 mm, Switching output = PNP normally open (NO), Switching frequency = 2500 Hz, Housing material = Brass, PTFE coated, Material sensing surface = ceramic coated, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, Magnetic field immune = magnetic field immune (AC/DC), IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE, Additional features = Weld immune
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.